PSW-KW
  • Halogen-free (LS0H)
From € 44.81 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Plastic Spiral Wraps
Temperature range -50°C to +85°C

Details

Cable Structure

      • Material: Polyethylene (PE)

Properties

      • halogen-free

Notes

      • Other materials or colours on request.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Protects wiring harnesses, wires and lines. Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and lines.

Items PSW-KW

Item description
Part no.
Size Colour Bundle Ø min.-max. mm Width mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible