![PA-OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_1520x1160.jpg)
![PA-OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_TZ_1520x1160.jpg)
![PA-OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_1520x1160.jpg)
![PA-OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_TZ_1520x1160.jpg)
![PA-OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_1520x1160.jpg)
PA-OF
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data PA-OF
PA folding profile | |
Temperature range | -20°C to +80°C |
Protection class | IP 68 |
Details PA-OF
Cable Structure
-
- Material: Polyamide (PA)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- TL - Thread Length
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For simple cable insertion. The profile can be re-opened at any time.
Items PA-OF
Item description
Part no.
|
Thread type | Size | Colour | Length mm |
---|