JUMBO-FP
  • Halogen-free (LS0H)
From € 468.60 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

One-piece straight flange connection
Temperature range -40°C to +120°C
Protection class IP 54 / IP 69K

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Suitable for parallel-coiled JUMBO protection tubes.

Items JUMBO-FP

Item description
Part no.
Colour Weight kg (approx.) Suitable for nominal size Pieces per Packaging Unit

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible