INTERBUS PUR CHAIN green 3 x 2 x 0,25 mm² Part no. 81203
  • Halogen-free (LS0H)
  • Robust
  • Suitable for drag chains
  • Length marking in metres
€ 281.45 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
81203
Item description
INTERBUS PUR CHAIN green 3 x 2 x 0,25 mm²
Outer Ø mm (approx.)
7.6
Cu-weight kg/km
36.0
Weight kg/km (approx.)
63.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315176
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible