HTP-WT
  • Halogen-free (LS0H)
From € 1,367.45 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Wrapping tape
Temperature range Permanent load -55°C to +260°C
Short-time load +800°C (up to approx. 20 minutes)
Loading moment +1640°C (approx. 15-30 seconds)

Details

Cable Structure

      • Material: Silicone sheath (contains iron oxide)
      • Interior sheath of knitted glass-fibre braid

Properties

      • halogen-free

Application

      • This product is extremely heat resistant.
      • HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
      • HTP also protects against burn injuries from steam tubes, hot air or hot water lines.

Items HTP-WT

Item description
Part no.
Colour Width mm Metres per Packaging Unit Cut-to-length service available

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible