![HTP-PT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93630_PF_1520x1160.jpg)
![HTP-PT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93630_PF_1520x1160.jpg)
HTP-PT
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HTP-PT
Protection tube | |
Temperature range | Permanent load -55°C to +260°C Short-time load +800°C (up to approx. 20 minutes) Loading moment +1640°C (approx. 15-30 seconds) |
Details HTP-PT
Cable Structure
-
- Material: Silicone sheath (contains iron oxide)
-
- Interior sheath of knitted glass-fibre braid
Properties
-
- halogen-free
Application
-
• This product is extremely heat resistant. <br />HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel. <br />HTP also protects against burn injuries from steam tubes, hot air or hot water lines.
Items HTP-PT
Item description
Part no.
|
Colour | Inner Ø mm | Metres per Packaging Unit | Cut-to-length service available |
---|
Downloads HTP-PT
Accessories
Products that match this product