Clamping ring HTP-CR M63 x 1.5
Part no. 905441
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Clamping ring HTP-CR M63 x 1.5
- Part no.
- 905441
- Item description
- Clamping ring HTP-CR M63 x 1.5
- Thread type
- metric
- Size
- M63 x 1.5
- trade size mm
- 51.0
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892387449
- Customs tariff number
- 74152100
Technical Data Clamping ring HTP-CR M63 x 1.5
Clamping ring | |
Temperature range | -45°C to +105°C |
Details Clamping ring HTP-CR M63 x 1.5
Cable Structure
-
- Material: Brass nickel plated
Notes
-
- In conjunction with the tube connectors LT: Protection classification IP 54
Application
-
- Clamping rings for braided sleeve HTP.
- To assemble the tube connectors LT to the high temperature protection tube HTP.
- The plastic clamp ring is replaced by the brass clamp ring.
Downloads Clamping ring HTP-CR M63 x 1.5
Accessories
Products that match this product