![HTP-CR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905439_PF_1520x1160.jpg)
![HTP-CR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905439_PF_1520x1160.jpg)
HTP-CR
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HTP-CR
Clamping ring | |
Temperature range | -45°C to +105°C |
Details HTP-CR
Cable Structure
-
- Material: Brass nickel plated
Notes
-
- In conjunction with the tube connectors LT: Protection classification IP 54
Application
-
• Clamping rings for braided sleeve HTP.<br />To assemble the tube connectors LT to the high temperature protection tube HTP. <br />The plastic clamp ring is replaced by the brass clamp ring.
Items HTP-CR
Item description
Part no.
|
Thread type | Size | trade size mm | Pieces per Packaging Unit |
---|
Downloads HTP-CR
Accessories
Products that match this product