![HTP-AT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93645_PF_1520x1160.jpg)
![HTP-AT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93645_PF_1520x1160.jpg)
Adhesive tape HTP
Part no. 93645
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adhesive tape HTP
- Part no.
- 93645
- Item description
- Adhesive tape HTP
- Colour
- red
- Width mm
- 25.0
- Metres per Packaging Unit
- 11
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892398261
- Customs tariff number
- 39174000
Technical Data Adhesive tape HTP
Adhesive tape | |
Temperature range | -55°C to +260°C |
Details Adhesive tape HTP
Cable Structure
-
- Material: Silicone sheath (contains iron oxide)
-
- Interior sheath of knitted glass-fibre braid
Properties
-
- halogen-free
-
- flame-retardant
-
- High oil resistance
Application
-
- This product is extremely heat resistant.
- HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
- HTP also protects against burn injuries from steam tubes, hot air or hot water lines.