Outer seal HSSV NW7.5 black
Part no. 920315
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Outer seal HSSV NW7.5 black
- Part no.
- 920315
- Item description
- Outer seal HSSV NW7.5 black
- Colour
- black
- Suitable for nominal size
- 7.5
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892381713
- Customs tariff number
- 39174000
Technical Data Outer seal HSSV NW7.5 black
Outer seal | |
Temperature range | -40°C to +110°C |
Details Outer seal HSSV NW7.5 black
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- resistant to: oil, solvents, chemicals
Application
-
- Outer seal for quick-insert glands. Suitable for HSSV glands.
Downloads Outer seal HSSV NW7.5 black
Accessories
Products that match this product