HSSV-OS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HSSV-OS
Outer seal | |
Temperature range | -40°C to +110°C |
Details HSSV-OS
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- resistant to: oil, solvents, chemicals
Application
-
- Outer seal for quick-insert glands. Suitable for HSSV glands.
Items HSSV-OS
Item description
Part no.
|
Colour | Suitable for nominal size | Pieces per Packaging Unit | Individual quantities available |
---|
Downloads HSSV-OS
Accessories
Products that match this product