![HSSV-OS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920307_PF_1520x1160.jpg)
![HSSV-OS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920307_PF_1520x1160.jpg)
Outer seal HSSV NW12 grey
Part no. 920309
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Outer seal HSSV NW12 grey
- Part no.
- 920309
- Item description
- Outer seal HSSV NW12 grey
- Colour
- grey
- Suitable for nominal size
- 12.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892381652
- Customs tariff number
- 39174000
Technical Data Outer seal HSSV NW12 grey
Outer seal | |
Temperature range | -40°C to +110°C |
Details Outer seal HSSV NW12 grey
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- resistant to: oil, solvents, chemicals
Application
-
- Outer seal for quick-insert glands. Suitable for HSSV glands.
Downloads Outer seal HSSV NW12 grey
Accessories
Products that match this product
![HSSV-ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![HSSV-SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)
![HSSV-SPF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920220_PF_1520x1160.jpg)
![HSSV-SM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![HSSV elbow 90° metal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_PF_1520x1160.jpg)
![HSSV-SMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_TZ_1520x1160.jpg)
![HSSV IP68 straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920404_PF_1520x1160.jpg)
![HSSV IP68 elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920422_PF_1520x1160.jpg)
![HSSV-SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)
![HSSV elbow 90° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)