HSSV elbow 45° metal
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HSSV elbow 45° metal
Corrugated tubes conduit gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details HSSV elbow 45° metal
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- UR-tested
- Protection classification:
- IP 66 with outer seal
- Threaded connection: metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands with metallic male thread for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Items HSSV elbow 45° metal
Item description
Part no.
|
Thread type | Size | Colour | Thread length mm |
---|
Downloads HSSV elbow 45° metal
Accessories
Products that match this product