Polyoelfin shrink tube HSB 93 black
Part no. 91323
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Polyoelfin shrink tube HSB 93 black
- Part no.
- 91323
- Item description
- Polyoelfin shrink tube HSB 93 black
- Type
- HSB 93
- Colour
- black
- Inner Ø after shrinkage mm
- 1.2
- Inner Ø before shrinkage mm
- 2.4
- Wall thickness mm
- 0.5
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892394744
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube HSB 93 black
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube HSB 93 black
Cable Structure
-
- Material: Polyolefin
Properties
-
- silicone-free
-
- cadmium-free
-
- lead-free
Notes
-
- Form of shipment: HSB box
- Other colours on request.
- Halogen-free (transparent only)
Application
-
• for repairing insulation<br />• for sealing electrical components