HSB-Boxes
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HSB-Boxes
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details HSB-Boxes
Cable Structure
-
- Material: Polyolefin
Properties
-
- silicone-free
-
- cadmium-free
-
- lead-free
Notes
-
- Form of shipment: HSB box
- Other colours on request.
- Halogen-free (transparent only)
Application
-
- for repairing insulation
-
- for sealing electrical components
Items HSB-Boxes
Item description
Part no.
|
Type | Colour | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm |
---|