![HELUTOOL HKS 35](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907602_PF_1520x1160.jpg)
![HELUTOOL HKS 35](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907602_PF_1520x1160.jpg)
Cable shear HELUTOOL HKS 35
Part no. 907602
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable shear HELUTOOL HKS 35
- Part no.
- 907602
- Item description
- Cable shear HELUTOOL HKS 35
- Type
- HKS 35
- Length mm
- 165.0
- Weight kg (approx.)
- 0.20
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428852
- Customs tariff number
- 82032000
Technical Data Cable shear HELUTOOL HKS 35
Cable shear |
Details Cable shear HELUTOOL HKS 35
Cable Structure
-
- Hochwertige Qualitätsschere für verseilte AL- und CU-Leiter bis 35 mm².
-
- Langlebigkeit, geringer Kraftaufwand sowie ein sauberer, runder Schnitt zeichnen diese Kabelschere aus.
-
- Geeignet für Kabel bis max. 11 mm Außendurchmesser
-
- Geschmiedet
-
- Gehärtete Schneiden mit Präzisionsschliff
-
- Brüniertbr />• Griffe mit Kunststoff überzogen
-
- Länge 165 mm
-
- Gewicht 200 g
Application
-
• High quality forged cable cutter for cutting stranded aluminium and copper cables up to 35mm². <br />Long life cycle, low efforts during cutting and a clean round cut characterize this cable cutter. <br />For cutting cables with outer diameters up to 11mm. <br />Forged <br />Tempered blade with precise finish <br />Burnished <br />Plastic coated handle <br />