Cable shear HELUTOOL HKS 32 Part no. 907603
€ 81.51 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907603
Item description
Cable shear HELUTOOL HKS 32
Type
HKS 32
Length mm
600.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428869
Customs tariff number
82032000

Technical Data

Cable shear

Details

Cable Structure

      • Zum Schneiden von verseilten Al- und Cu-Leitern, ein-/mehrdrähtig
      • Für Schneidbereiche bis 32 mm
      • Messer aus geschmiedetem, spezialgehärtetem Werkzeugstahl
      • Länge 600 mm
      • Gewicht 1500 g

Notes

      • Not applicable for cutting steelwires, cables with steel-insertion and solid conductors.
      • Suitable for solid conductors and steel wire braiding
      • Suitable for fine stranded conductors
      • Suitable for stranded conductors
      • With stripping function

Application

      • For cutting stranded Al- and Cu-cables, single and multi-core.
      • Cutting ranges up to 32mm.
      • Cutting head and cutting jaws exchangable
      • The cutting blades consist of a hardened special tool steel.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible