![HELUTOOL HKM 1](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906245_PF_1520x1160.jpg)
![HELUTOOL HKM 1](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906245_PF_1520x1160.jpg)
Cable stripping knife HELUTOOL HKM 1
Part no. 906245
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable stripping knife HELUTOOL HKM 1
- Part no.
- 906245
- Item description
- Cable stripping knife HELUTOOL HKM 1
- Type
- HKM 1
- Length mm
- 200.0
- Weight kg (approx.)
- 0.06
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430282
- Customs tariff number
- 82032000
Technical Data Cable stripping knife HELUTOOL HKM 1
Cable stripping knife |
Details Cable stripping knife HELUTOOL HKM 1
Cable Structure
-
- Mit Spezialschliff für fehlerfreie Abmantelung und integriertem, im Griff versenkbarem Klingenschutz
-
- Auswechselbare Klinge ist aus rostfreiem Stahl DIN EN 10020, Härte min. 50 HRC
-
- Hochwertiger, ergonomisch geformter Griff ist aus schlagfestem Kunststoff (PA)
-
- VDE-Zulassung bis 1000 Volt nach EN/IEC 60900:2004 und GS-Zeichen
-
- Länge 200 mm
-
- Gewicht 100 g
Notes
-
- Spare blade with moulded plastic insert for HKM 1, part no. 906246
Application
-
• With special grinding. The special blade prevented a damage of the conductor. The knife has a blade protection, sinking into the handle.<br />The changeable blade is made of stainless steel according to DIN EN 10020, hardness minimum 50 HRC.<br />High-quality, ergonomically formed handle is out of impact plastic (PA).<br />Admission of the VDE up to 1000 volt according to EN/IEC 60900:2004 and GS-sign.<br />
Downloads Cable stripping knife HELUTOOL HKM 1
Accessories
Products that match this product