HELUTOOL HAM29
Part no. 11022249
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL HAM29
- Part no.
- 11022249
- Item description
- HELUTOOL HAM29
- Length mm
- 140.0
- approx.
- 1
- Pieces per Packaging Unit
- no
- anbruchfähig
- 82032000
Technical Data HELUTOOL HAM29
stripping tool | |
Scope | 4.50 to 29.00 mm |
Cutting depth | 0.10 to 3.00 mm |
Details HELUTOOL HAM29
Cable Structure
- with spring quick clamping system
Properties
- Large Scope
- Handy and ergonomic design
Application
- Suitable for soft and hard insulation types of cables
- Special grinding of the blade for dean removal of the outher sheath, circular- langitudinal and spiral cut possible
- Cutting depth adjustable in increments using a rotary knob (clockwise)