Drum unwinder HELUTOOL 250 pocket Part no. 903716
Quantity Price
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
From 1 Item € 87.36 / 1 Item
From 3 Item € 81.12 / 1 Item
From 5 Item € 74.88 / 1 Item
Login now

Item Details

Part no.
903716
Item description
Drum unwinder HELUTOOL 250 pocket
Type
HELUTOOL 250 pocket
Weight kg (approx.)
1.00
Load capacity kg
190
Diameter app. mm
250.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892429293
Customs tariff number
84798997

Technical Data

Drum unwinder

Details

Cable Structure

      • Zum einfachen Abrollen von Kabeltrommeln
      • Dynamische Abrollbremse für gleichmäßige Zugkraft: die Bremswirkung wird dem aufliegenden Gewicht angepasst
      • Geringes Gewicht
      • Geringe Abmessung
      • Auch geeignet bei beschädigten Trommeln

Application

      • For simple reeling of cable drums.
      • Dynamic brake for constant traction: retarding effect corresponds to the weight bearing on.
      • Small weight
      • Small size
      • Can be used with broken drums

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible