HELUTOOL 250 pocket, 190
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUTOOL 250 pocket, 190
Drum unwinder |
Details HELUTOOL 250 pocket, 190
Cable Structure
-
- Zum einfachen Abrollen von Kabeltrommeln
-
- Dynamische Abrollbremse für gleichmäßige Zugkraft: die Bremswirkung wird dem aufliegenden Gewicht angepasst
-
- Geringes Gewicht
-
- Geringe Abmessung
-
- Auch geeignet bei beschädigten Trommeln
Application
-
- For simple reeling of cable drums.
- Dynamic brake for constant traction: retarding effect corresponds to the weight bearing on.
- Small weight
- Small size
- Can be used with broken drums
Items HELUTOOL 250 pocket, 190
Item description
Part no.
|
Type | Weight kg (approx.) | Load capacity kg | Diameter app. mm |
---|