HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²
Part no. 400081
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²
- Part no.
- 400081
- Item description
- HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²
- Outer Ø mm (approx.)
- 7.4
- Cu factor per km
- 36.0
- Weight kg/km (approx.)
- 74.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- EAN / GTIN
- 4060892304705
- Customs tariff number
- 85444995
Technical Data HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELULIGHT® DMX + POWER black 1 x 2 x 0,24 + 2 x 1,0 mm²
Cable Structure
-
- Sheath colour: black