HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19 Part no. 11007800
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • Suitable for all PROFInet systems up to 100 Mbit
  • 1000V UL approval
  • for applications in robotics subject to torsion
€ 646.04 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11007800
Item description
HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19
Cross-sec. mm² (approx.)
0.38
Conductor Ø mm (approx.)
0.8
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
7.2
Cu-weight kg/km
33.0
Weight kg/km (approx.)
63.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
Cut-to-length service available
yes
EAN / GTIN
4060892492570
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, UL-Std. 758 (AWM) Style 21209
Temperature range flexible -30°C to +90°C
fixed installation -40°C to +90°C
UL (AWM) to +90°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 60.0 Ohm/km
Loop resistance at 20°C max. 120.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 66%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.55 MJ/m
Minimum bending radius flexible 10x Outer-Ø
fixed installation 5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: Polyolefin
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PUR
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
  • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • halogen-free
  • flame-retardant

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
  • UL Voltage Rating: 1000 V

Application

  • HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC offers excellent transmission characteristics with double shielding and is designed for applications with torsion loads, e.g. in robots. The cable listed here corresponds to the classification for continous movement.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible