![HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PUR outer sheath, torsion rated](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11007800_PF_1520x1160.jpg)
![HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PUR outer sheath, torsion rated](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11007800_PF_1520x1160.jpg)
HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19
Part no. 11007800
- Suitable for all PROFInet systems up to 100 Mbit
- 1000V UL approval
- for applications in robotics subject to torsion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19
- Part no.
- 11007800
- Item description
- HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19
- Cross-sec. mm² (approx.)
- 0.38
- Conductor Ø mm (approx.)
- 0.8
- Core Ø mm (approx.)
- 1.5
- Outer Ø mm (approx.)
- 7.2
- Cu-weight kg/km
- 33.0
- Weight kg/km (approx.)
- 63.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892492570
- Customs tariff number
- 85444995
Technical Data HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, UL-Std. 758 (AWM) Style 21209 | |
Temperature range | flexible -30°C to +90°C fixed installation -40°C to +90°C UL (AWM) to +90°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 60.0 Ohm/km |
Loop resistance at 20°C | max. 120.0 Ohm/km |
Insulation resistance | min. 0.5 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 66% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.55 MJ/m |
Minimum bending radius | flexible 10x Outer-Ø fixed installation 5x Outer-Ø |
Details HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC green 2 x 2 x AWG 22 /19
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: Polyolefin
-
- Core identification: white, yellow, blue, orange
-
- Cores twisted into a star quad with optimal lay lengths
-
- Foil wrapping
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 1000 V
Application
-
- HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC offers excellent transmission characteristics with double shielding and is designed for applications with torsion loads, e.g. in robots. The cable listed here corresponds to the classification for continous movement.