![HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806546_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806546_PF_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806546_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806546_PF_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806546_1520x1160.jpg)
HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°
All technical data can be found in the data sheet in the Downloads section |
Items HELUKAT® CONNECTING SYSTEMS® INDUSTRY HELUKAT100S SF/UTP CAT.5e RJ45 180°
Item description
Part no.
|
Pieces per Packaging Unit | Individual quantities available | EAN / GTIN | Customs tariff number |
---|