HELUcond CO-PP
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUcond CO-PP
PP-corrugated tubes | |
Temperature range | -40°C to +135°C short term up to +150°C |
Details HELUcond CO-PP
Cable Structure
-
- Material: Polypropylene (PP)
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Suitable connection glands: COV
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
- Trouble-free retrofitting
- High mechanical strength
- Simple installation of pre-fabricated lines
- Repair of existing systems
Items HELUcond CO-PP
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | Weight kg (approx.) | trade size mm |
---|