HELUcond CO-PA
  • Halogen-free (LS0H)
  • UV-resistant
From € 397.69 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

PA Corrugated tubes
Temperature range -40°C to +120°C
short term up to +150°C

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases
      • Trouble-free retrofitting
      • high mechanical strength
      • simple installation of pre-fabricated lines

Notes

      • Suitable connection glands: COV

Tests

      • Entflammbarkeit nach UL 94: HB

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
      • Repair of existing systems.

Items HELUcond CO-PA

Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Colour trade size mm Inner Ø mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible