HELUCOM® I-V(ZN)HH
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® I-V(ZN)HH
Temperature range | Laying, min.: 0°C Laying, max.: +50°C Operating, min.: 0°C Operating, max.: +60°C |
Details HELUCOM® I-V(ZN)HH
Cable Structure
-
- Core type: Composite buffered
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Yellow
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
-
- Smoke density acc. to IEC 61034
Application
-
- HELUCOM® breakout cables are designed to replace splicing on-site. They are mainly used in indoor applications for small and medium transmission lines. The fibre-optic connectors are be mounted directly to the individual cables. Therefore no splicing and no splice boxes are necessary. Pre-assembled cables only need to be laid on site and are immediately functional.
Items HELUCOM® I-V(ZN)HH
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|