![HELUCOM® AT-W(ZN)H(ZN)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805689_1520x1160.jpg)
![HELUCOM® AT-W(ZN)H(ZN)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805689_PF_1520x1160.jpg)
![HELUCOM® AT-W(ZN)H(ZN)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805689_1520x1160.jpg)
![HELUCOM® AT-W(ZN)H(ZN)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805689_PF_1520x1160.jpg)
![HELUCOM® AT-W(ZN)H(ZN)H](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805689_1520x1160.jpg)
HELUCOM® AT-W(ZN)H(ZN)H
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® AT-W(ZN)H(ZN)H
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -40°C Operating, max.: +85°C |
Details HELUCOM® AT-W(ZN)H(ZN)H
Cable Structure
-
- Core type: Buffered-fibre
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Green similar to RAL 6018
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
-
- Smoke density acc. to IEC 61034
-
- Resistant to hammer impact acc. to IEC 60794-1-2-E4
Application
-
- The HELUCOM® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example Installation in backbones (805691) or in trays within industry areas (805689).
Items HELUCOM® AT-W(ZN)H(ZN)H
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|