HELUCOM® AT-VYY black 2 G62,5/125
Part no. 800126
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® AT-VYY black 2 G62,5/125
- Part no.
- 800126
- Item description
- HELUCOM® AT-VYY black 2 G62,5/125
- No. of fibres
- 2
- Fibre Type
- Multimode G62,5/125
- Fibre Category
- OM1
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 1
- Weight kg/km (approx.)
- 76.0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313424
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-VYY black 2 G62,5/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® AT-VYY black 2 G62,5/125
Cable Structure
-
- Core type: Tight buffer
-
- Strain relief elements: Aramide
-
- Outer sheath material: PVC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
This HELUCOM® fibre-optic cable is suited for fixed installations in pits and channels, but also for flexible applications as jumper cable. Because of the robust construction with Single- and Overall-jacket you also can use it in industrial areas. With the core-construction, direct plug manufacturing, even on site, poses no problems.