![HELUCOM® AT-VQH(ZN)B2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801196_PF_1520x1160.jpg)
![HELUCOM® AT-VQH(ZN)B2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801196_PF_1520x1160.jpg)
HELUCOM® AT-VQH(ZN)B2Y black 2K200/230
Part no. 801196
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® AT-VQH(ZN)B2Y black 2K200/230
- Part no.
- 801196
- Item description
- HELUCOM® AT-VQH(ZN)B2Y black 2K200/230
- No. of fibres
- 2
- Fibre Type
- HCS 200/230
- Fibre Category
- HCS
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 10.9
- Weight kg/km (approx.)
- 90.0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313523
- Customs tariff number
- 85447000
Technical Data HELUCOM® AT-VQH(ZN)B2Y black 2K200/230
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -25°C Operating, max.: +70°C |
Details HELUCOM® AT-VQH(ZN)B2Y black 2K200/230
Cable Structure
-
- Core type: Composite buffered
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- This HELUCOM® HCS fibre cable is suitable for fixed installation outdoors. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. This is the reason we also equiped the cable with a non-metallic rodent-protection.With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.
Downloads HELUCOM® AT-VQH(ZN)B2Y black 2K200/230
Accessories
Products that match this product