![HELUCOM® A-DSQ(ZN)B2Y HYBRID](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81209_1520x1160.jpg)
![HELUCOM® A-DSQ(ZN)B2Y HYBRID](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81209_PF_1520x1160.jpg)
![HELUCOM® A-DSQ(ZN)B2Y HYBRID](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81209_1520x1160.jpg)
![HELUCOM® A-DSQ(ZN)B2Y HYBRID](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81209_PF_1520x1160.jpg)
![HELUCOM® A-DSQ(ZN)B2Y HYBRID](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81209_1520x1160.jpg)
HELUCOM® A-DSQ(ZN)B2Y HYBRID
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCOM® A-DSQ(ZN)B2Y HYBRID
Temperature range | Laying, min.: -10°C Laying, max.: +60°C Operating, min.: -25°C Operating, max.: +60°C |
Details HELUCOM® A-DSQ(ZN)B2Y HYBRID
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Number of fibres per core: 4
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® fibre-optic cables are designed especially for use in fibre-optical temperature measurements, such as monitoring of dams. The extreme mechanical requirements in these areas are fulfilled by the specially designed cable construction. These lines are hybrid glass fibre lines with copper cores and a special PE outer sheath.
Items HELUCOM® A-DSQ(ZN)B2Y HYBRID
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|