HELUCHAIN® TRONIC 320-HF-TP-C-PVC UL/CSA
- oil resistant
- colour code DIN 47100
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCHAIN® TRONIC 320-HF-TP-C-PVC UL/CSA
PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage core/core | 1500 V |
Test voltage core/screen | 1000 V |
Mutual capacitance core/core | at 800 Hz, approx. 60 pF/m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 0.14 - 0.25 mm²: 7.5 x Outer-Ø 0.34 - 1 mm²: 10 x Outer-Ø fixed 0.14 - 0.25 mm²: 4 x Outer-Ø 0.34 - 1 mm²: 5 x Outer-Ø |
Details HELUCHAIN® TRONIC 320-HF-TP-C-PVC UL/CSA
Cable Structure
-
- Copper wire bare, extra finely stranded, 0.5 - 1 mm²: acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 32 x 0.1 mm
- 0.34 mm²: approx. 42 x 0.1 mm
-
- Core insulation: PP
-
- Core identification acc. to DIN 47100 (paired stranding), colour coded
-
- x = without protective conductor
-
- Cores stranded in pairs with optimally matched lay lengths, Pairs stranded in layers with optimally matched lay lengths
-
- Fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581 Tab. 50.182
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, weathering effects
-
- for outdoor use
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- 2-pair cables: cores stranded to a star quad
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- Highly flexible PVC drag chain cable, suitable for frequent and fast lifting and bending stresses; for applications in machine and tool construction, robotics and permanently moving machine parts. Reliable function ensures long service life and economic efficiency. The copper shield effectively protects against interferences inwards and outwards. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Items HELUCHAIN® TRONIC 320-HF-TP-C-PVC UL/CSA
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu factor per km | Weight kg/km (approx.) |
---|
Downloads HELUCHAIN® TRONIC 320-HF-TP-C-PVC UL/CSA
Accessories
Products that match this product