Aluminium-Copper press connector HELU-S-PV-AL/CU 185/95 Part no. 906497
€ 3,595.89 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
906497
Item description
Aluminium-Copper press connector HELU-S-PV-AL/CU 185/95
cross-sec. Cu SE mm²
95
Cu factor per km
18.0
Al factor per km
28.0
Length mm
113.0
Weight in kg/1000 pc.
130.0
Inner-Ø Al
18.3
Inner-Ø Cu
13.5
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892426155
Customs tariff number
85369010

Technical Data

Aluminium-Copper press connector
Temperature range up to +120°C

Details

Cable Structure

      • Material: Aluminium 99,5 Cu acc. to DIN EN 13601
      • Surface: bare

Notes

      • Al-sleeves are prefilled with contact grease and sealed with plastic plug.
      • Legend:
      • Dimensions
      • d1 - Inner diameter of wire receptable, copper side
      • d2 - Inner diameter of wire receptable, aluminium side
      • L - Length

Application

    • Press connector for aluminium conductors, strain relieved

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible