HELU-S-PV-AL/CU
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-S-PV-AL/CU
Aluminium-Copper press connector | |
Temperature range | up to +120°C |
Details HELU-S-PV-AL/CU
Cable Structure
-
- Material: Aluminium 99,5 Cu acc. to DIN EN 13601
-
- Surface: bare
Notes
-
- Al-sleeves are prefilled with contact grease and sealed with plastic plug.
-
- Legend:
- Dimensions
- d1 - Inner diameter of wire receptable, copper side
- d2 - Inner diameter of wire receptable, aluminium side
- L - Length
Application
-
• Press connector for aluminium conductors, strain relieved
Items HELU-S-PV-AL/CU
Item description
Part no.
|
cross-sec. Cu SE mm² | Cu factor per km | Al factor per km | Length mm |
---|
Downloads HELU-S-PV-AL/CU
Accessories
Products that match this product