Electricians scissors Part no. 905120
€ 16.61 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
905120
Item description
Electricians scissors
Type
Geflechtschere
Length mm
125.0
Weight kg (approx.)
0.07
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428845
Customs tariff number
82032000

Technical Data

Electricians scissors

Details

Cable Structure

      • Schneidet Kupfergeflecht bei geschirmten Kabeln und Leitungen
      • Sauberer Schnitt durch gezahnte Schneide
      • Mit rundem Drahtabschneider
      • Sehr stabile Ausführung
      • Schneiden aus Spezial-Edelstahl, vernickelt
      • Handlich
      • Länge 125 mm
      • Gewicht 65 g

Application

      • Cuts sopper braid shielded cables and wires
      • Clean cut with serrated edge
      • With round wire cutter
      • Very stable version
      • Cut from special stainless steel, nickel plated
      • Handy

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible