![GFS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905120_PF_1520x1160.jpg)
![GFS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905120_PF_1520x1160.jpg)
Electricians scissors
Part no. 905120
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Electricians scissors
- Part no.
- 905120
- Item description
- Electricians scissors
- Type
- Geflechtschere
- Length mm
- 125.0
- Weight kg (approx.)
- 0.07
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428845
- Customs tariff number
- 82032000
Technical Data Electricians scissors
Electricians scissors |
Details Electricians scissors
Cable Structure
-
- Schneidet Kupfergeflecht bei geschirmten Kabeln und Leitungen
-
- Sauberer Schnitt durch gezahnte Schneide
-
- Mit rundem Drahtabschneider
-
- Sehr stabile Ausführung
-
- Schneiden aus Spezial-Edelstahl, vernickelt
-
- Handlich
-
- Länge 125 mm
-
- Gewicht 65 g
Application
-
• Cuts sopper braid shielded cables and wires <br />Clean cut with serrated edge <br />With round wire cutter <br />Very stable version <br />Cut from special stainless steel, nickel plated <br />Handy
Downloads Electricians scissors
Accessories
Products that match this product