Austria
Belgium
Bulgaria
Canada
Czech Republic
Denmark
Finland
France
Germany
Hungary
India
Indonesia
Ireland
Italy
Malaysia
Morocco
Netherlands
Norway
Portugal
Romania
Singapore
South Africa
Sweden
Switzerland
Turkey
United Arab Emirates
United Kingdom
United States
Vietnam
DE
EN
How can we assist you?
Our team is happy to help you find answers!
Search for contact information here.
Please enter a valid 5-digit postal code.
Our cable experts are available from Monday through Friday from 7:30 to 17:00.
Call Us
Write Us
Contact Form
FAQ
Metal-Exchange Listing
Metal
Course
Copper*
€ 889.26 / 100kg
Copper (MK)
€ 1,003.16 / 100kg
MS58
€ 813.00 / 100kg
Al
€ 351.33 / 100kg
Ni
€ 1,685.76 / 100kg
Ag
€ 1,093.30 / 1,000g
Gold
€ 78,630.00 / 1,000g
Quotes as of: 20.11.2024
Your Metal-Exchange Listing
* All information without guarantee.
Login
Products
Cables for Industrial and Machinery Sectors
Cables for Infrastructures and Buildings
Solutions for Renewable Energies
Solutions for Transportation
Media and Event Technology
Spiral and Pre-assembled Cables
Cable Glands
Connectors and Connection Technology
Cable Accessories and Tools
Control and Connection Cables
Data, Coaxial and Computer Cables
Industrial Ethernet & Bus Cables
Fibre Optic Cables - Industry
Temperature-Resistant Cables
Single Cores and Single Core Cables
Motor, Servo & Feedback Cables
Cables for Continuous Motion Applications
Cables According to International Standards
Installation Cables
Telecommunication and Fire Alarm Cables
Energy and Power Cables
Fibre Optic Cables - Infrastructure
Bus Cables - Building Automation
Network Cables
Solar and Photovoltaics
Wind Power
Automotive and Commercial Vehicles
Railway Industry and Rail Vehicles
Marine and Offshore
Sound Technology
Light Technology
Video Technology
Spiral Cables
Connecting Cables / Connection Technology
Plastic Cable Glands
Brass Cable Glands
Stainless Steel Cable Glands
HELUTEC Connectors
Connection Technology for Copper Cables - Office
Connection Technology for Copper Cables - Industry
Connection Technology for Fibre Optics - Office
Connection Technology for Fibre Optics - Industry
Circular Connectors
Cable Protection
Cable Terminations and Joints
Tying, Bundling and Fastening
Labelling and Marking
Ferrules
Cable Lugs
Tools
Product Finder
Robotics Product Range
Company
Home
|
Online Shop
|
Cables for Infrastructures and Buildings
|
Energy and Power Cables
|
Underground and Power Distribution Cables - 0.6/1 kV
Underground and Power Distribution Cables - 0.6/1 kV
Products
Items
(947)
Filter / Sorting
Cables for Industrial and Machinery Sectors
541
Control and Connection Cables
138
PVC Control/ Connection Cables
45
PUR/TPE Control/ Connection Cables
30
Halogen-Free Control/ Connection Cables
39
Silicone Control/ Connection Cables
7
Rubber Control/ Connection Cables
10
Intrinsically Safe Control/ Connection Cables
3
Drag Chain Compatible Control/ Connection Cables
28
HAR Approved Control/ Connection Cables
15
UL/CSA Approved Control/ Connection Cables
50
Data, Coaxial and Computer Cables
141
Data Cables
39
Halogen-Free Data Cables
8
UL/CSA Approved Data Cables
20
Drag Chain Compatible Data Cables
13
Instrumentation and Computer Cables
42
Cables for Industrial Electronics
3
Compensation and Sensor Cables
1
Ribbon Cables
3
Coaxial Cables
42
Industrial Ethernet & Bus Cables
122
Industrial Ethernet
41
PROFInet
32
Profibus
42
FOUNDATION™ Fieldbus
1
CAN-Bus
20
DeviceNet™
6
AS-Interface
7
Other Bus Cables
18
Fibre Optic Cables - Industry
14
Fibre Optics - Industrial Cable GOF
2
Fibre Optics - Industrial Cable HCS
4
Fibre Optics - Industrial Cable POF
4
Fibre Optics - Breakout Cable Profibus/PROFInet
4
Temperature-Resistant Cables
34
PVC and Cross-linked Cables (max. 145°C)
3
Silicone Cables (-60°C up to +180°C)
7
FEP Cables (-100°C up to +205°C)
1
Glass Silk Cables (-60°C up to +400°C)
2
Cross-linked Single Cores / Single Core Cables (-55°C up to +145°C)
6
Silicone Single Cores (-60°C up to 180°C)
7
FEP Single Cores (-100°C up to +205°C)
1
PTFE Single Cores (-190°C up to +260°C)
1
Glass Silk Single Cores (max. 1000°C)
3
Single Cores and Single Core Cables
62
PVC Single Cores/ Single Core Cables
18
PUR Single Cores/ Single Core Cables
4
Silicone Single Cores/ Single Core Cables
7
Rubber Single Cores/ Single Core Cables
6
Halogen-Free Single Cores/ Single Core Cables
20
Temperature-Resistant Single Cores/ Single Core Cables
14
UL/CSA Approved Single Cores/ Single Core Cables
16
Single Cores/ Single Core Cables for Continuous Motion Applications
6
Automotive Cables
2
Solar Cables
4
Earthing Ropes
4
Motor, Servo and Feedback Cables
45
TOPFLEX® Motor Cables
25
TOPSERV® Servo Cables
15
TOPGEBER® Feedback Cables
5
Cables for Continuous Motion Applications
93
Drag Chain Compatible Cables
71
Torsion Cables
18
Reeling Cables for Crane/ Conveyor Technology
3
Flat Cables
4
Lift/ Elevator Cables
6
Cables According to International Standards
317
UL/CSA - North America
164
HAR - Europe
26
VDE - Germany
18
EAC - Russia
216
Cables for Infrastructures and Buildings
105
Installation Cables
3
PVC Installation Cables
2
Halogen-Free Installation Cables
1
Telecommunication and Fire Alarm Cables
13
Outdoor Telephone Cables
2
Indoor Telephone Cables
6
Fire Alarm Cables
5
Energy and Power Cables
33
Underground and Power Distribution Cables - 0.6/1 kV
14
Halogen-Free Underground and Power Distribution Cables - 0.6/1 kV
2
Safety Cable With Functional Integrity - 0.6/1 kV
8
Fire Alarm Cable With Functional Integrity - 0.6/1 kV
4
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
10
Fibre Optic Cables - Infrastructure
19
Fibre Optics - Indoor Cables
4
Fibre Optics - Universal Cables
4
Fibre Optics - Outdoor Cables
8
Fibre Optics - Aerial Cables
2
Fibre Optics - Mobile Cables
1
Bus Cables - Building Automation
6
EIB / E-BUS / KNX
6
Bus Cables for Patient Communication Systems
2
Network Cables
28
LAN Cable Cat. 5
3
LAN Cable Cat. 5e
8
LAN Cable Cat. 6
6
LAN Cable Cat. 6A
3
LAN Cable Cat. 7
1
LAN Cable Cat. 7e
5
LAN Cable Cat. 7A
2
Solutions for Renewable Energies
59
Solar and Photovoltaics
54
String Cables for Photovoltaic Systems (DC)
5
Accessories for Photovoltaic Systems
16
Tools for Photovoltaic Systems
3
Power Cables for Photovoltaic Systems (AC)
9
Medium Voltage Cables for feeding into the grid
6
Communication Cables & Connectors for Photovoltaic Systems
13
Solar Connectors
4
Wind Power
5
Wind Power - Aluminium
5
Solutions for Transportation
60
Automotive and Commercial Vehicles
5
Charging Cables
3
Railway Industry and Rail Vehicles
51
RADOX ® Cables
48
Accessories for Railway Industry and Rail Vehicles
3
Marine and Offshore
4
Media and Event Technology
70
Sound Technology
18
Instrument Cables
1
Microphone Cables
6
Speaker Cables
6
Audio Cables
5
Light Technology
11
DMX Cables
9
Load Cables
2
Video Technology
42
Coaxial Cables
42
Spiral and Pre-assembled Cables
56
Spiral Cables
5
PVC Spiral Cables
1
PUR Spiral Cables
4
Connecting Cables / Connection Technology
51
Assemblies for Networks
6
Assemblies for Industrial Ethernet
30
Assemblies for Fibre Optic Cables
13
Assemblies for Bus Systems
2
Cable Glands
118
Plastic Cable Glands
58
Standard Plastic Cable Glands
19
Accessories for Plastic Cable Glands
30
Plastic Cable Glands for Explosive Env.
4
Threadless Plastic Cable Glands
3
Brass Cable Glands
65
Standard Brass Cable Glands
27
EMC Brass Cable Glands
7
Accessories for Brass Cable Glands
30
Stainless Steel Cable Glands
14
Accessories for Stainless Steel Cable Glands
7
Standard Stainless Steel Cable Glands
3
Hygienic Stainless Steel Cable Glands
3
Connectors and Connection Technology
30
Connection Technology for Copper Cables - Office
13
Modular System RJ45
5
RJ45 Patch Panels
4
RJ45 Sockets
3
RJ45 Accessories
1
Connection Technology for Copper Cables - Industry
4
RJ45 Connectors
1
M12 Connectors
1
PROFIBUS Connectors and Adaptors
2
Connection Technology for Fibre Optics - Office
7
Accessories for Connection Technology for Fibre Optics - Office
2
Connectors and Couplers
2
Splice Boxes and Accessories
3
Connection Technology for Fibre Optics - Industry
3
Connectors
1
Patch Panels
2
Circular Connectors
2
Cable Accessories and Tools
214
Cable Protection
94
Corrugated Conduits
11
Slit Corrugated Conduits
2
Insulation Conduits
3
Shrinkable Tubing
11
Braided Sleeves
3
Highly Flexible Protective Conduits
9
Protective Conduits for High Mechanical Stress
8
Conduit Fittings
31
Cable Conduit Fittings
2
Accessories for Cable Protection Conduits
10
High Temperature Protection
4
Tying, Bundling and Fastening
21
Cable Ties
13
Plastic Spiral Wraps
1
Velcro Cable Ties
1
Cable Tie Mounts
6
Labelling and Marking
5
Cable Markers
3
Cable Marker Clips
2
Ferrules
7
Insulated Ferrules
6
Non-Insulated Ferrules
1
Twin Wire Ferrules
2
Cable Lugs
29
Solderless Terminals
12
Tubular Cable Lugs
7
Compression Cable Lugs
5
Compression Joints
3
Butt Connectors
1
Shield Connectors
1
Tools
57
Stripping
15
Pressing
17
Mounting of Cable Glands
2
Processing of Cable Ties
2
Cable Grips for Pulling/ Mounting
3
Cable Drum Unwinders
8
Cable Cutters
8
Measuring Devices
2
14 hits found
Per page:
12
24
48
60
Sort by:
Relevance
Bestseller
Name ascending
Name descending
Price ascending
Price descending
No. of cores
1
(8)
2
(7)
3
(9)
4
(14)
5
(7)
7
(7)
8
(2)
10
(5)
12
(5)
14
(4)
16
(3)
19
(4)
21
(3)
24
(4)
30
(5)
40
(3)
52
(2)
61
(2)
Filter
Cross-section (mm²)
0.75
(1)
1.5
(6)
2.5
(5)
4
(5)
6
(5)
10
(8)
16
(11)
25
(11)
35
(11)
50
(11)
70
(11)
95
(11)
120
(11)
150
(11)
185
(11)
240
(11)
300
(8)
400
(6)
500
(3)
630
(2)
Filter
Protective conductor
no
(13)
yes
(7)
Filter
Permissible operating temperature of the conductor
+90 °C
(6)
Filter
Conductor material
Cu, bare
(8)
Cu, tinned
(1)
Al
(5)
Filter
Conductor construction
solid (Class 1)
(13)
stranded (Class 2)
(11)
Filter
Screen
unscreened
(13)
screened
(1)
Filter
Outer sheath material
PVC
(8)
PE
(1)
other
(5)
Filter
Outer diameter
from (mm)
to (mm)
Filter
Core identification
colour coded
(13)
number coded
(4)
Filter
Nominal voltage
200 V
(1)
0.6/1.0 kV
(13)
Filter
Temperature
from (°C)
to (°C)
Filter
Properties
halogen-free
(3)
oil resistant
(2)
UV resistant
(2)
flame-retardant
(10)
direct burial
(13)
for outdoor use
(12)
Filter
Certification / Approval
VDE
(12)
Filter
Show all filters
NYY-J / NYY-O
206 item(s) found
From
€ 51.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
NYCWY
38 item(s) found
From
€ 259.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
NAYY-J / NAYY-O
81 item(s) found
From
€ 97.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
N2XH-J / N2XH-O
184 item(s) found
From
€ 63.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
NYCY
61 item(s) found
From
€ 126.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
N2XCH-J / N2XCH-O
52 item(s) found
From
€ 211.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
NAYCWY
33 item(s) found
From
€ 564.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
A-LiY(StE)YÖ
3 item(s) found
From
€ 921.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
NA2XY
44 item(s) found
From
€ 286.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
N2XY-J / N2XY-O
44 item(s) found
From
€ 125.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Petrol Station Cable ((N)YYÖ-J)
5 item(s) found
From
€ 253.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
(N)A2XH-J / (N)A2XH-O
124 item(s) found
From
€ 449.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
N2XCY
63 item(s) found
From
€ 223.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
NAY2Y
9 item(s) found
From
€ 1,426.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Info Circle
chevron-left
Layer 1
Alert
Browse file
Download file
File
Image
Pdf
Word
Text
Excel
Powerpoint
Archive
Csv
Audio
Video
Spinner
Calendar
Sort None
Sort ASC
Sort DESC
Return arrow
Minus
YouTube
Sync
Visible
Invisible