Austria
Denmark
Germany
India
Indonesia
Ireland
Malaysia
Morocco
Singapore
South Africa
Sweden
Switzerland
United Arab Emirates
United Kingdom
Vietnam
DE
EN
How can we assist you?
Our team is happy to help you find answers!
Search for contact information here.
Please enter a valid 5-digit postal code.
Our cable experts are available from Monday through Friday from 7:30 to 17:00.
Call Us
Write Us
Contact Form
FAQ
Metal-Exchange Listing
There is no exchange rate available at the moment.
Your Metal-Exchange Listing
* All information without guarantee.
Login
Products
Cables for Industrial and Machinery Sectors
Cables for Infrastructures and Buildings
Solutions for Renewable Energies
Solutions for Transportation
Media and Event Technology
Spiral and Pre-assembled Cables
Cable Glands
Connectors and Connection Technology
Cable Accessories and Tools
Control and Connection Cables
Data, Coaxial and Computer Cables
Industrial Ethernet & Bus Cables
Fibre Optic Cables - Industry
Temperature-Resistant Cables
Single Cores and Single Core Cables
Motor, Servo & Feedback Cables
Cables for Continuous Motion Applications
Cables According to International Standards
Installation Cables
Telecommunication and Fire Alarm Cables
Energy and Power Cables
Fibre Optic Cables - Infrastructure
Bus Cables - Building Automation
Network Cables
Solar and Photovoltaics
Wind Power
Automotive and Commercial Vehicles
Railway Industry and Rail Vehicles
Marine and Offshore
Sound Technology
Light Technology
Video Technology
Spiral Cables
Connecting Cables / Connection Technology
Plastic Cable Glands
Brass Cable Glands
Stainless Steel Cable Glands
HELUTEC Connectors
Connection Technology for Copper Cables - Office
Connection Technology for Copper Cables - Industry
Connection Technology for Fibre Optics - Office
Connection Technology for Fibre Optics - Industry
Cable Protection
Cable Terminations and Joints
Tying, Bundling and Fastening
Labelling and Marking
Ferrules
Cable Lugs
Tools
Product Finder
Solarflex Product Range
Company
Home
|
Online Shop
|
Cables for Industrial and Machinery Sectors
|
Motor, Servo and Feedback Cables
|
TOPFLEX® Motor Cables
Products
Items
(320)
Grid
List
Filter / Sorting
Cables for Industrial and Machinery Sectors
534
Control and Connection Cables
133
PVC Control/ Connection Cables
44
PUR/TPE Control/ Connection Cables
25
Halogen-Free Control/ Connection Cables
38
Silicone Control/ Connection Cables
7
Rubber Control/ Connection Cables
10
Intrinsically Safe Control/ Connection Cables
3
Drag Chain Compatible Control/ Connection Cables
26
HAR Approved Control/ Connection Cables
14
UL/CSA Approved Control/ Connection Cables
46
Data, Coaxial and Computer Cables
139
Data Cables
37
Halogen-Free Data Cables
8
UL/CSA Approved Data Cables
20
Drag Chain Compatible Data Cables
13
Instrumentation and Computer Cables
42
Cables for Industrial Electronics
3
Compensation and Sensor Cables
1
Ribbon Cables
3
Coaxial Cables
42
Industrial Ethernet & Bus Cables
121
Industrial Ethernet
31
PROFInet
15
Profibus
25
FOUNDATION™ Fieldbus
1
CAN-Bus
20
DeviceNet™
6
AS-Interface
6
Other Bus Cables
18
Fibre Optic Cables - Industry
14
Fibre Optics - Industrial Cable GOF
2
Fibre Optics - Industrial Cable HCS
4
Fibre Optics - Industrial Cable POF
4
Fibre Optics - Breakout Cable Profibus/PROFInet
4
Temperature-Resistant Cables
34
PVC and Cross-linked Cables (max. 145°C)
3
Silicone Cables (-60°C up to +180°C)
7
FEP Cables (-100°C up to +205°C)
1
Glass Silk Cables (-60°C up to +400°C)
2
Cross-linked Single Cores / Single Core Cables (-55°C up to +145°C)
6
Silicone Single Cores (-60°C up to 180°C)
7
FEP Single Cores (-100°C up to +205°C)
1
PTFE Single Cores (-190°C up to +260°C)
1
Glass Silk Single Cores (max. 1000°C)
3
Single Cores and Single Core Cables
63
PVC Single Cores/ Single Core Cables
18
PUR Single Cores/ Single Core Cables
5
Silicone Single Cores/ Single Core Cables
7
Rubber Single Cores/ Single Core Cables
6
Halogen-Free Single Cores/ Single Core Cables
20
Temperature-Resistant Single Cores/ Single Core Cables
14
UL/CSA Approved Single Cores/ Single Core Cables
16
Single Cores/ Single Core Cables for Continuous Motion Applications
6
Automotive Cables
2
Solar Cables
4
Earthing Ropes
4
Motor, Servo and Feedback Cables
45
TOPFLEX® Motor Cables
25
TOPSERV® Servo Cables
15
TOPGEBER® Feedback Cables
5
Cables for Continuous Motion Applications
87
Drag Chain Compatible Cables
69
Torsion Cables
14
Reeling Cables for Crane/ Conveyor Technology
3
Flat Cables
4
Lift/ Elevator Cables
6
Cables According to International Standards
276
UL/CSA - North America
128
HAR - Europe
26
VDE - Germany
18
EAC - Russia
195
Cables for Infrastructures and Buildings
106
Installation Cables
3
PVC Installation Cables
2
Halogen-Free Installation Cables
1
Telecommunication and Fire Alarm Cables
13
Outdoor Telephone Cables
2
Indoor Telephone Cables
6
Fire Alarm Cables
5
Energy and Power Cables
33
Earthing and Power Distribution Cables - 0.6/1 kV
14
Halogen-Free Earthing and Power Distribution Cables - 0.6/1 kV
2
Safety Cable With Functional Integrity - 0.6/1 kV
8
Fire Alarm Cable With Functional Integrity - 0.6/1 kV
4
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
10
Fibre Optic Cables - Infrastructure
20
Fibre Optics - Indoor Cables
4
Fibre Optics - Universal Cables
4
Fibre Optics - Outdoor Cables
8
Fibre Optics - Aerial Cables
2
Fibre Optics - Mobile Cables
2
Bus Cables - Building Automation
6
EIB / E-BUS / KNX
6
Bus Cables for Patient Communication Systems
2
Network Cables
28
LAN Cable Cat. 5
3
LAN Cable Cat. 5e
8
LAN Cable Cat. 6
6
LAN Cable Cat. 6A
3
LAN Cable Cat. 7
1
LAN Cable Cat. 7e
5
LAN Cable Cat. 7A
2
Solutions for Renewable Energies
61
Solar and Photovoltaics
56
String Cables for Photovoltaic Systems (DC)
5
Power Cables for Photovoltaic Systems (AC)
9
Medium Voltage Cables for feeding into the grid
6
Communication Cables & Connectors for Photovoltaic Systems
13
Solar Connectors
4
Accessories for Photovoltaic Systems
18
Tools for Photovoltaic Systems
3
Wind Power
5
Wind Power - Aluminium
5
Solutions for Transportation
58
Automotive and Commercial Vehicles
4
Charging Cables
2
Railway Industry and Rail Vehicles
50
RADOX ® Cables
48
Accessories for Railway Industry and Rail Vehicles
2
Marine and Offshore
4
Media and Event Technology
69
Light Technology
11
DMX Cables
9
Load Cables
2
Video Technology
42
Coaxial Cables
42
Sound Technology
18
Audio Cables
5
Instrument Cables
1
Microphone Cables
6
Speaker Cables
6
Spiral and Pre-assembled Cables
56
Spiral Cables
5
PVC Spiral Cables
1
PUR Spiral Cables
4
Connecting Cables / Connection Technology
51
Assemblies for Bus Systems
2
Assemblies for Networks
6
Assemblies for Industrial Ethernet
30
Assemblies for Fibre Optic Cables
13
Cable Glands
113
Plastic Cable Glands
55
Standard Plastic Cable Glands
18
Plastic Cable Glands for Explosive Env.
4
Threadless Plastic Cable Glands
3
Accessories for Plastic Cable Glands
29
Stainless Steel Cable Glands
14
Standard Stainless Steel Cable Glands
3
Hygienic Stainless Steel Cable Glands
3
Accessories for Stainless Steel Cable Glands
7
Brass Cable Glands
63
Standard Brass Cable Glands
26
EMC Brass Cable Glands
7
Accessories for Brass Cable Glands
30
Connectors and Connection Technology
28
Connection Technology for Copper Cables - Office
13
RJ45 Sockets
3
RJ45 Accessories
1
Modular System RJ45
5
RJ45 Patch Panels
4
Connection Technology for Copper Cables - Industry
4
RJ45 Connectors
1
M12 Connectors
1
PROFIBUS Connectors and Adaptors
2
Connection Technology for Fibre Optics - Office
7
Connectors and Couplers
2
Splice Boxes and Accessories
3
Accessories for Connection Technology for Fibre Optics - Office
2
Connection Technology for Fibre Optics - Industry
3
Patch Panels
2
Connectors
1
Cable Accessories and Tools
231
Cable Protection
95
Corrugated Conduits
11
Slit Corrugated Conduits
2
Insulation Conduits
3
Shrinkable Tubing
12
Braided Sleeves
3
Highly Flexible Protective Conduits
9
Protective Conduits for High Mechanical Stress
9
Conduit Fittings
31
Cable Conduit Fittings
2
Accessories for Cable Protection Conduits
9
High Temperature Protection
4
Cable Terminations and Joints
14
Shrinkable Cable Joints
5
Push On Cable Joints
1
Shrinkable Cable Terminations
2
Push On Cable Terminations
1
Accessories for Cable Terminations and Joints
5
Tying, Bundling and Fastening
20
Cable Ties
12
Plastic Spiral Wraps
1
Velcro Cable Ties
1
Cable Tie Mounts
6
Labelling and Marking
13
Cable Marker Clips
10
Cable Markers
3
Ferrules
5
Twin Wire Ferrules
1
Insulated Ferrules
4
Non-Insulated Ferrules
1
Cable Lugs
26
Solderless Terminals
10
Tubular Cable Lugs
7
Compression Cable Lugs
4
Compression Joints
3
Butt Connectors
1
Shield Connectors
1
Tools
57
Stripping
15
Pressing
17
Mounting of Cable Glands
2
Processing of Cable Ties
2
Cable Grips for Pulling/ Mounting
3
Cable Drum Unwinders
8
Cable Cutters
8
Measuring Devices
1
25 hits found
Per page:
12
24
48
60
Sort by:
Relevance
Bestseller
Name ascending
Name descending
Price ascending
Price descending
Grid
List
No. of cores
1
(2)
3
(4)
4
(19)
5
(6)
6
(3)
7
(6)
8
(2)
10
(2)
Filter
No. of pairs
2
(1)
5
(1)
10
(1)
Filter
Cross-section (mm²)
0.14
(2)
0.25
(5)
0.5
(5)
0.75
(6)
1
(6)
1.5
(19)
2.5
(20)
4
(20)
6
(18)
10
(18)
16
(20)
25
(20)
35
(17)
42.5
(5)
50
(19)
70
(18)
95
(17)
120
(18)
150
(11)
185
(11)
240
(5)
Filter
AWG no.
18
(1)
16
(2)
14
(2)
12
(2)
10
(2)
8
(3)
6
(3)
4
(3)
2
(2)
1
(1)
1/0
(1)
2/0
(1)
3/0
(1)
4/0
(1)
250 kcmil
(1)
300 kcmil
(1)
350 kcmil
(1)
400 kcmil
(1)
500 kcmil
(1)
Filter
Protective conductor
no
(7)
yes
(18)
Filter
Permissible operating temperature of the conductor
+90 °C
(7)
Filter
Conductor material
Cu, bare
(22)
Cu, tinned
(3)
Filter
Conductor construction
finely stranded (Class 5)
(20)
extra finely stranded (Class 6)
(5)
Filter
Screen
screened
(21)
unscreened
(4)
Filter
Outer sheath material
PVC
(11)
PUR
(4)
halogen-free material
(6)
Polyolefin
(2)
other
(8)
Filter
Outer diameter
from (mm)
to (mm)
Filter
Core identification
colour coded
(20)
number coded
(6)
Filter
Outer sheath colour
black
(15)
grey
(6)
orange
(4)
transparent
(2)
Filter
Single core colour
black
(2)
Filter
Nominal voltage
350 V
(1)
450 V
(1)
600 V
(3)
1000 V
(6)
0.6/1.0 kV
(16)
Filter
Temperature
from (°C)
to (°C)
Fixed
from (°C)
to (°C)
Flexible
Filter
Properties
halogen-free
(7)
oil resistant
(12)
UV resistant
(20)
Bundle fire test
(2)
flame-retardant
(23)
direct burial
(3)
for outdoor use
(18)
robust
(4)
Filter
Continous motion applications
suitable for use in drag chains
(4)
Filter
Certification / Approval
UL
(10)
CSA
(10)
EAC
(13)
Filter
Show all filters
TOPFLEX®-EMV-2YSLCY-J
14 item(s) found
From
€ 252.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-2YSLCYK-J
14 item(s) found
From
€ 265.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J
15 item(s) found
From
€ 273.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-3-PLUS-2YSLCY-J
15 item(s) found
From
€ 287.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 600-C-PVC
12 item(s) found
From
€ 310.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 611-C-PUR
12 item(s) found
From
€ 740.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-2XSLCHK-J
14 item(s) found
From
€ 398.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 611-PUR
12 item(s) found
From
€ 470.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J
15 item(s) found
From
€ 409.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-3-PLUS-2XSLCHK-J
15 item(s) found
From
€ 389.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA
15 item(s) found
From
€ 305.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-PUR
3 item(s) found
From
€ 659.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 600-PVC
12 item(s) found
From
€ 173.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-PVC
4 item(s) found
From
€ 532.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-2YSLCYK-J UL/CSA
14 item(s) found
From
€ 297.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 302
9 item(s) found
From
€ 84.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA
5 item(s) found
From
€ 407.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 600 VFD
18 item(s) found
From
€ 435.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 1000 VFD
14 item(s) found
From
€ 4,177.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-2XSLCYK-J
14 item(s) found
From
€ 311.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 650 VFD
18 item(s) found
From
€ 1,055.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-MOTOR-EMV 3/3
13 item(s) found
From
€ 851.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX® 302-UL
11 item(s) found
From
€ 93.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
TOPFLEX®-EMV-UV-2YSLC11Y-J UL/CSA
14 item(s) found
From
€ 383.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
1
2
Info Circle
chevron-left
Layer 1
Alert
Browse file
Download file
File
Image
Pdf
Word
Text
Excel
Powerpoint
Archive
Csv
Audio
Video
Spinner
Calendar
Sort None
Sort ASC
Sort DESC
Return arrow
Minus
YouTube
Sync
Visible
Invisible