Anaconda Sealtite® HFX
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Anaconda Sealtite® HFX
Protection tube | |
Temperature range | -55°C to +105°C short term up to +125°C |
Protection class | IP 67 / IP 66 |
Details Anaconda Sealtite® HFX
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyurethane (PUR)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Properties
-
- resistant to: oil
-
- lead-free
-
- low smoke development
-
- low toxicity in case of fire
-
- flexible at low temperatures
Notes
-
- Suitable connection glands:
- CV Compact straight, CV Compact elbow 45° and 90°
Tests
-
- EN- Norm geprüfter Schlauch für
-
- Bahn
-
- Tunnelbau
-
- Schiffsbau
-
- öffentliche Gebäude
Application
-
• Railway technology<br />• Tunnels<br />• Vehicle construction and shipbuilding<br />• public buildings<br />• Due to the complex construction method, the plastic sheath and internal tube flush together.
Items Anaconda Sealtite® HFX
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | trade size inch | Inner Ø mm |
---|
Downloads Anaconda Sealtite® HFX
Accessories
Products that match this product