Airflex-K
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Airflex-K
Protection tube | |
Temperature range | -25°C to +70°C short term up to +100°C |
Protection class | IP 68 |
Details Airflex-K
Cable Structure
-
- Material: Polyvinyl chloride (PVC) with hard plastic helix
-
- Flammability acc. to V0 acc. to UL 94
Properties
-
- silicone-free
-
- cadmium-free
Notes
-
- Suitable conection glands: USK, LK-I, MTG-US und MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Type K cable protection tube with integrated hard plastic winding.
Items Airflex-K
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | Inner Ø mm | Metres per Packaging Unit |
---|