Core end sleeves ADI-K 4 normal grey
Part no. 97479
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Core end sleeves ADI-K 4 normal grey
- Part no.
- 97479
- Item description
- Core end sleeves ADI-K 4 normal grey
- Cross-sec. mm² (approx.)
- 4
- Colour
- grey
- Length mm
- 19.5
- Design
- normal
- Colour code
- DIN
- Sleeve length mm
- 10
- trade size mm
- 4.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892414374
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADI-K 4 normal grey
Core end sleeves | |
Temperature range | up to +105°C |
Details Core end sleeves ADI-K 4 normal grey
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polypropylene (PP)
Properties
-
- Die Aderendhülse ist geeignet für kurzschlussfeste Leitungen.
- Sie verhindert ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- The core end sleeve is suitable for short circuit-proof lines.
- It prevents stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Downloads Core end sleeves ADI-K 4 normal grey
Accessories
Products that match this product