![ADI-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91589_PF_1520x1160.jpg)
![ADI-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91589_PF_1520x1160.jpg)
ADI-K
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data ADI-K
Core end sleeves | |
Temperature range | up to +105°C |
Details ADI-K
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polypropylene (PP)
Properties
-
- Die Aderendhülse ist geeignet für kurzschlussfeste Leitungen.
- Sie verhindert ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
• The core end sleeve is suitable for short circuit-proof lines. <br />It prevents stripped wires from fanning. <br />The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Items ADI-K
Item description
Part no.
|
Cross-sec. mm² (approx.) | Colour | Length mm | Design |
---|