![ADI-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91589_PF_1520x1160.jpg)
![ADI-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91589_PF_1520x1160.jpg)
Core end sleeves ADI-K 1.5 normal black
Part no. 91589
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Core end sleeves ADI-K 1.5 normal black
- Part no.
- 91589
- Item description
- Core end sleeves ADI-K 1.5 normal black
- Cross-sec. mm² (approx.)
- 1.5
- Colour
- black
- Length mm
- 17.5
- Design
- normal
- Colour code
- DIN
- Sleeve length mm
- 8
- trade size mm
- 1.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892414305
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADI-K 1.5 normal black
Core end sleeves | |
Temperature range | up to +105°C |
Details Core end sleeves ADI-K 1.5 normal black
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polypropylene (PP)
Properties
-
- Die Aderendhülse ist geeignet für kurzschlussfeste Leitungen.
- Sie verhindert ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
• The core end sleeve is suitable for short circuit-proof lines. <br />It prevents stripped wires from fanning. <br />The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Downloads Core end sleeves ADI-K 1.5 normal black
Accessories
Products that match this product