HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG
Part no. 11000620
- PVC data cable
- UL Style 2464
- 300 V
- 80°C
- with drain wire
Item Details HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG
- Part no.
- 11000620
- Item description
- HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG
- Outer Ø mm (approx.)
- 6.1 - 6.5
- Cu factor per km
- 28.8
- Weight kg/km (approx.)
- 64.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892518171
- Customs tariff number
- 85444995
Technical Data HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG
PVC data cable acc. to UL-Std. 758 (AWM) Style 2464 | |
Temperature range | fixed -30°C to +80°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Mutual capacitance core/core | at 800 Hz, approx. 200 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 370 pF/m |
Characteristic impedance | 45 Ohm, (approx. value) |
Inductance | approx. 0.65 mH/km |
Minimum bending radius | fixed 15x Outer-Ø |
Details HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG
Cable Structure
-
- Copper wire tinned, stranded, AWG sizes
-
- Core insulation: semirigid PVC
-
- Core identification: colour coded,
- pairs: No. 1: black / white
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths
-
- Screen: plastic-coated aluminium foil (St)
-
- Drain wire, tinned copper
-
- Outer sheath: PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1
Application
-
- UL-approved data cable for applications in industrial automation and process control; for fixed installation in dry or damp environments.