USB BUS 2.0 L PUR CHAIN violet 1 x 2 x AWG 24 + 1 x 2 x AWG 20

USB BUS 2.0 L PUR CHAIN violet 1 x 2 x AWG 24 + 1 x 2 x AWG 20 Part No. 802470
  • UL Certification
  • CSA Certification
  • UV-resistant
  • Robust
  • Suitable For Drag Chains
  • Length Marking In Meters

Item Details

Part No.
802470
Item description
USB BUS 2.0 L PUR CHAIN violet 1 x 2 x AWG 24 + 1 x 2 x AWG 20
Outer Ø mm (approx.)
6.3
Cu factor per km
40.0
Weight kg/km (approx.)
56.0
Weight lb(s)/feet (approx.)
123.5
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
328, 1640, 3280
Cut-to-length service available
yes
EAN/GTIN
4060892315558
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible