TC-AB
Buy items
Technical Data TC-AB
Adhesive base | |
Temperature range | -40°C to +65°C |
Details TC-AB
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Part no. 91036 is black and UV-resistant, as well self-adhesive and screwable.
Application
-
- Adhesive base with foamed adhesive foil for smoothing out slightly uneven surfaces. Adheres to smooth, grease-free surfaces.
Items TC-AB
Item description
Part no.
|
Type | Color | Length mm | Tie width max mm |
---|