ST-PS / FS
Buy items
Technical Data ST-PS / FS
Crimp cable lug | |
Flange shape | Fork shape |
Temperature range | -60°C to +105°C |
Details ST-PS / FS
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
-
- widened shaft; allows easy and safe insertion of the conductor
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- PA insulated solderless terminals for cross sections of 0.25 to 6.0mm².
- Simple cable inlet through Easy-Entry (expanded sleeve).
- Insulated with high dielectric strength.
Items ST-PS / FS
Item description
Part no.
|
Type | Color | Stud hole (M) | ø Stud hole (a) in mm |
---|