SR-AR

SR-AR
  • Halogen-free (LS0H)
All Items

Technical Data

Cable Marker Clips
Temperature range -40°C to +105°C

Details

Cable Structure

      • Material: Copolymer

Properties

      • halogen-free

Application

      • Simple handling afforded by marking rods characterise these marking rings. The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb. The marker sits tight on the line without slip.

Items SR-AR

Item description
Part no.
Type Colour cross-section from / to mm² Cable Ø from / to mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible