WVF

WVF
All Items

Technical Data

Zinc elbow flange
Temperature range -40°C to +150°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Zinc die casting nickel plated
      • O-ring: Hydrogenated nitrile-butadiene rubber (HNBR)

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Items WVF

Item description
Part no.
Thread type Size inside Length mm Height mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible